??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24510.0708 Tommy Nut
HELP_VARIABLE
Company
Halder
Description
EH 24510. - Tommy Nuts, DIN 6307 with moveable pin
Bill of material
24510.0708 Tommy Nut
BESTNR
Ref. No.
24510.0708
D1
Thread
M8
D2
16 mm
D3
6 mm
L1
16 mm
L2
50 mm
L3
60 mm
G
Weight
69 g
Embedded user actions